Skip to main content
Renesas Electronics Corporation

Overview

As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/G14 (R5F104LEAFB) Target Board achieves simple and easy evaluation of the target MCU.

Features

  • Built-in RL78/G14 (R5F104LEAFB) MCU
  • High-speed operation of 20MHz main clock (oscillator used) when supplied with 2.7V to 5.5V
  • Both flash memory programming and on-chip debugging are supported (TOOL0 pin)
  • Equipped with a universal area (2.54mm pitch)
  • MCU pins assigned to the peripheral board and connector for higher expandability
  • Lead-free (Pb-free)

Products in the Design

Sample & Buy

QB-R5F104LE-TB

Active
Pb (Lead) Free:No
RoHS Compliant:No
China RoHS Compliant:No
1u | $15.29Budgetary Price

Videos & Training

Support

Support Communities

  1. Starting with this controller

    Hello everyone my name is Rajdeep sing. I am starting with this controller, anybody tell me how to write program in this controller,send me the code for LED flashing.

    Jul 25, 2012
  2. Emulator Error

    Hi, While downloading code to target board r5f104ffa I am getting following error. Download failed. [Direct Error Cause]Can not communicate with Emulator. Please terminate the debugger and check the power of Emulator or the connection of cable then restart the debugger.(E1200265) But the same emulator works fine with ...

    May 3, 2019
  3. RL78 current consumption at startup

    Hi all I'm currently performing some current consumption measurements with the RL78/G14 target board (QB-R5F104LE-TB). My program is very simple: Startup Choose 1MHz on-chip oscillator as CPU frequency Set all I/O ports as low level ouputs Go into stop mode The image ...

    Aug 12, 2015
View All Results from Support Communities (6)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.