Overview
As a central processing unit (CPU) board usable in connection with the on-chip debugging emulator E2 and E2 Lite, the RL78/F14 (R5F10PPJ) target board achieves simple and easy evaluation of the target MCU.
Features
- Incorporates RL78/F14 (R5F10PPJ)
- 4MHz and 32.768kHz resonator mounted
- Equipped with a universal area (2.54mm pitch)
- Supports both flash memory programming and on-chip debugging (using TOOL0 pin)
- Highly extendable, featuring peripheral board connectors equipped with microcontroller pins
Sample & Buy
QB-R5F10PPJ-TB
Active| Pb (Lead) Free: | No |
| ECCN (US): | 3A991.a.2 |
| HTS (US): | 8471.50.0150 |
| RoHS Compliant: | No |
| China RoHS Compliant: | No |
Videos & Training
Additional Videos
Support
Support Communities
- How to blink an LED on RL78/F14 (QB-R5F10PPJ-TB)
Hello Everybody, I am using a development board QB-R5F10PPJ-TB, I am new to CS+, Can anyone please help me out with the code, for blinking LED on the development board. Thanks in advance
Nov 11, 2020 - Query on CAN for RL78/F14 R5F10PPJ
Is there an internal CAN transceiver for the RL78/F14 R5F10PPJ? If so, does this mean that the resistor is 120 ohm?
Jul 8, 2026 - Connectivitiy issues with RL78 F14 Eval boardRl78
Hi, We have 2 RL78/F14 Eval boards(QB-R5F10PPJ-TB) which are both showing the same symptoms. Using the E1 debugger, we were previously able to flash etc in our IAR environment. Now in the IAR environment we can't connect to either board. In IAR we get ...
Oct 4, 2019
