Overview
Description
The RTK5RLG13AC00000BJ CPU board is usable in connection with the on-chip debugging emulator E2 or E2Lite, this product achieves simple and easy evaluation of the RL78/G13A MCU.
Renesas has discontinued the production of the E1 emulator due to components of the product reaching EOL status (end of life/end of production).
[Notification] End of Life (EOL) Notice for E1 Emulator (PDF | English, 日本語)
Features
- Built-in RL78/G13A(R5F140PLAFB).
- A 20 MHz oscillator mounted as main clock, high-speed operation enabled (@ 2.7 to 5.5 V).
- Equipped with universal area (2.54 mm pitch).
- Supports both flash memory programming and on-chip debugging (using TOOL0 pin).
- Highly extendable; peripheral board connectors are equipped with microcontroller pins.
- Lead-free (Pb-free) product.
Applications
Design & Development
Videos & Training
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Renesas Academy
Comprehensive on-demand training for Renesas products at your fingertips.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.