Overview
A smart power strip is a popular household appliance, which is widely used in intelligent linkage control and power saving of connected devices, such as a mainframe computer with peripheral equipment, a television with set-top box and router, and more. This Wi-Fi Smart Power Strip reference design uses the highly versatile RL78/G13 microcontroller with a rich lineup and variety of functions and the ISL85003 step-down regulator.
Features
- Use this reference design to control a Wi-Fi module
- Android application software
Videos & Training
Create a solution to control the switches for each outlet on a smart power strip via Wi-Fi with the Wi-Fi Smart Power Strip reference design featuring RL78 microcontrollers (MCU).
Additional Videos
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.
ROM Ordering
Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.