Overview
Description
The Field Oriented Algorithm enables to control the motor speed, torque in a sensorless techniques in any load conditions. Furthermore, the RX62T/63T MCUs drive up to two motors simultaneously. Finally, the PC GUI & embedded software enable the auto-tuning of PI current coefficient & automatic motor parameters identification.
Additional Support
Features
- Memory Footprint: 10 KB Flash / 2.5 KB RAM
- PWM Frequency: 16 kHz
- Control loop Frequency: 16 kHz
- CPU time available: 38%
- Auto-tuning PI current: Enable by default
- Motor calibration: Enable by default
- Flux weakening algorithm: Enable by default
- Voltage bus monitoring: Enable by default
- Fail-safe mechanism: Enable by default
Applications
Applications
- Air Conditioner
- Electric Fan
- Industrial Drive
- Refrigerator
- Washing Machine
- Drone
- rinter
- MFP
- E-Bike
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 3.71 MB | |
Presentation | PDF 932 KB | |
Report | PDF 2.16 MB | |
3 items
|