Skip to main content
Renesas Electronics Corporation

Overview

Description

The RZ/N2L Remote I/O Solution Kit is a development kit for evaluating remote I/O applications using the RZ/N2L Gateway Solution Board which is equipped with digital IO interface with photocoupler isolation and analog input and supports industrial network communications such as EtherCAT and EtherNet/IP™. In addition, we provide sample programs for industrial network communication and DI/DO.

The RZ/N2L Gateway Solution Board is equipped with necessary components such as a power module that supports the RZ/N2L power sequence, transceivers for RS-485 and CAN, and Ethernet PHY, and can be used as a reference design.

Features

  • Digital IO interface with photocoupler isolation (IN: 8, OUT: 8)
  • Analog Input interface (4mA - 20mA: 2, 0V - 10V: 2)
  • Support industrial network protocols: EtherCAT, EtherNet/IP
  • Power module compatible with RZ/N2L power on/off sequence
  • RS-485 transceiver, CAN transceiver, D-sub connector
  • Ethernet PHY, RJ45 connector
  • Memory (Quad SPI flash, EEPROM, SDRAM)

Applications

Documentation

Design & Development

Sample Code

Product Options

Applied Filters:

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.