Overview

Description

This is the development kit for CPU modules equipped with Renesas’ RZ/G1M-PF CPU.

iWave Japan Co., Ltd. has begun offering a System-On-Module (SOM) equipped with the RZ/G1M, a microprocessor (MPU) from Renesas Electronics Corporation. The RZ/G1M-equipped SOM is a Qseven R2.0-compatible MPU module.

The module supports 1-GB DDR3 RAM, 4-GB eMMC flash, and 2-MB SPI NOR flash (expandable). It also offers Linux BSP and supports Gigabit Ethernet PHY, Micro SD slot, USB HUB, and more. The Qseven module supports a range of industrial operating temperatures, making it useful for a variety of industrial applications. Renesas’ RZ/G1M MPU integrates dual Arm® Cortex®-A15 cores running at a maximum frequency of 1.5 GHz. The module includes a variety of high-performance peripherals, such as the PowerVR SGX544MP2 3D graphics core from Imagination Technologies Ltd., 32-bit DDR3-1600 memory, dual-channel full HD encode and decode, 3-channel video IN support, Gigabit Ethernet, USB 3.0, and more. The cost-effective yet high-performance RZ/G1M-equipped SOM brings new opportunities for developing a variety of applications, such as entertainment, digital signage, HMI, smart appliances, office equipment, POS, ATM, real-time image recognition, and video surveillance.

We offer a wide range of design support and software development services based on the hardware and software in this development kit. Please contact us for details.

*The standard configuration of the development kit is as below. (For non-standard configuration, please contact iWave.)

RZ/G1M-PF dev kit (Standard Version)
High speed interface USB3.0 + PCIe

Applications

Documentation

Type Title Date
Quick Start Guide PDF 14.37 MB
Guide PDF 1.59 MB
Release Note PDF 289 KB
Manual - Software Log in to Download ZIP 9.64 MB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 44.11 MB
Software & Tools - Other Log in to Download ZIP 44.04 MB
Software & Tools - Other Log in to Download ZIP 43.95 MB
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
Software & Tools - Other ZIP 40.69 MB
Software & Tools - Other ZIP 41.02 MB
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
Software & Tools - Other ZIP 40.99 MB
Application: Consumer Electronics, Industrial
Function: BSP, OS, Software Package
6 items