Overview
Description
This is the development kit for CPU modules equipped with Renesas’ RZ/G1C-PF CPU.
iWave Japan Co., Ltd., an embedded product and solution provider, has begun offering a compact single board equipped with the RZ/G1C, the latest microprocessor (MPU) from Renesas Electronics Corporation. This compact single board can be put to use quickly in various embedded applications. The newly-launched compact single board features a dual core Arm® Cortex®-A7 1.0-GH RZ/G1C MPU, which is the newest addition to Renesas’ RZ/G1 series.
This product was designed with the compact 85 mm x 56 mm industry-standard format in mind and features an industry-standard pinout 40-pin IO expansion connector. This board supports another 40-pin expansion connector to allow additional IO interfaces, including LVDS display, CAN, UART, and GPIO ports. It also supports a JTAG connector and serial console for development as a single board computer (SBC).
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Quick Start Guide | PDF 11.38 MB | |
1 item
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
RZ/G Verified Linux Package [4.4-CIP] The Linux package offered by Renesas contains ported and tested basic software that is necessary for the industrial segment, in a software package for which operation and performance has been verified based on a datasheet. It enables you to start using a stable Linux environment and basic software immediately, so you can concentrate on developing your application.
|
Software Package | Renesas |
1 item
|