Skip to main content

Overview

Description

The Trail Camera demonstration showcases the capabilities of the dynamically reconfigurable processor for AI (DRP-AI) subsystem in the RZ/V2L SoC along with a fast-booting Linux (<1.6s) implementation. It is a complex system that uses all major subsystems of the RZ/V2L. The on-chip Arm® Cortex®-M33 (CM33) MCU is used to capture images even before Linux has booted and the images are processed using the DRP-AI neural processing unit (NPU) to quickly identify objects in a complex scene. The ability to use a display to visually show the identified objects while the command line app shows a text-based log of inferences adds a lot of features that can each be extended in a product. The low power consumption is showcased by the simple use of a battery to power the entire system and keep the main board powered off till a motion is detected.

Features

  • Fast boot Linux (<1.6 seconds)
  • Object recognition using DRP-AI
  • Heterogenous multi-processing in use: CM33 for image capture, ISP for preprocessing, DRP-AI for AI inference processing, and Arm® Mali for post processing rendering
  • Inference results summarized on serial port
  • Auto power on/off the main board
  • Always on RA2E1 MCU tied to motion sensor application
  • Low power consumption allows for battery-powered remote operations

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Related Boards & Kits

Lab on the Cloud

Videos & Training

Resources

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.