Skip to main content

Provider

Overview

Description

AMEC Sparrow-820 is designed by the specification of Open Standard Module (OSM) v1.1 to provide a compact system-on-module (SoM) solution based on Renesas' high-performance RZ/G2L processor.  With a Sub-GHz Wi-Fi HaLow module, Sparrow-820 can provide IEEE 802.11ah communication capability to achieve audio and video transmission up to Km level for long range coverage.

Image
AMEC Open Standard Module (OSM)

Features

  • OSM-L compliant, compact SoM
  • Arm® Cortex®- A55 (1.2GHz) x2 and Arm Cortex- M33 (200MHz) x1
  • 2GB DDR and 64GB eMMC Flash
  • Arm Mali®- G31 3D graphics engine and H.264 video codec engine
  • MIPI-CSI, MIPI-DSI, Gigabit Ethernet (GbE), USBs, CANs, UARTs, I2Cs, SPIs, GPIOs, PWMs, ADCs, SDIOs
  • Integrated Morse Micro 802.11ah HaLow, channel bandwidth up to 8MHz for Km distance
  • Video/Audio transmission, H.264 compression for 720p/3Mbps video transmission  
  • VLP package combines CIP Linux and Linux basic software, minimizing the Linux maintenance resources.

Comparison

Applications

Documentation