Skip to main content

Overview

Description

The RZSBC G2L is an ideal platform for software development and evaluation of the RZ/G2L multicore processor family. The compact form factor with a 40-pin Raspberry Pi compatible header allows the use of hardware components like displays, cameras, and shield boards.

Features

  • Dual Gigabit Ethernet, Wi-Fi/Bluetooth® (BT)
  • Raspberry Pi 40-pin header, SD card
  • 4Gbit DDR4 memory
  • Four USB hosts
  • USB Type-C for power supply and USB 2.0 connectivity
  • HDMI and MIPI DSI interface for display
  • MIPI CSI camera interface
  • Audio codec with 3.5mm audio jack
  • Pmod™ 6A interface
  • Eight channels ADC inputs
  • Compact form factor

Comparison

Applications

  • Embedded systems
  • Human machine interface (HMI)

Documentation

Type Title Date
Product Brief PDF 423 KB
1 item