Skip to main content
Renesas Electronics Corporation

Provider

Overview

Description

SEGGER's J-Link debug probes are the most widely used line of debug probes on the market. By providing unmatched speed, reliability, and versatility, J-Link debug probes enable efficient debugging, fast flash programming, and detailed performance analysis, saving time in development process. They are compatible with RA, RX and RH850 MCUs, RZ MPUs, and RISC-V MCUs/MPUs, as well as Renesas Synergy™ Platform MCUs.

Image
SEGGER J-Link

Features

  • Up to 4 MB/s RAM download speeds and fast flash programming
  • Real-Time transfer technology for extended debug information
  • Unlimited flash breakpoints offer greater flexibility for debugging in flash memory
  • Supports numerous microcontrollers, processors, and IDEs
  • Plug-and-play setup with an intuitive interface

Comparison

Applications

Documentation