Skip to main content

Provider

Overview

Description

Easy and fast integration is possible in TMGTE protocol stacks for PROFINET IO devices, EtherNet/IP adapters, and IO-Link masters as well as gateway solutions by using RZ/N1 and RZ/T1 MPUs.

Image

Features

  • Protocol Stacks available:
    • PROFINET IO Device Stack, EtherNet/IP Adapter Stack, and IO-Link Master Stack
  • Ethernet Fieldbus IO-Link Gateway: PROFINET IO-Link Gateway, EtherNet/IP IO-Link Gateway, EtherCAT IO-Link Gateway

Comparison

Applications

Documentation