Product Name | Insulation Voltage (kVr.m.s.) | 1 - Outer Creepage Distance (mm) | 2 - Inner Creepage Distance (mm) | 3 - Insulator Thickness (mm) | 4 - Clearance (mm) |
---|---|---|---|---|---|
PS2911-1 | 2.5 | 4.0 | 2.5 | 0.4 | 4.0 |
PS2913-1 | 2.5 | 4.0 | 2.5 | 0.4 | 4.0 |
PS2915-1 | 2.5 | 4.0 | 2.5 | 0.4 | 4.0 |
PS2933-1 | 2.5 | 4.0 | 2.5 | 0.4 | 4.0 |