Product Name | Insulation Voltage (kVr.m.s.) | 1 - Outer Creepage Distance (mm) | 2 - Inner Creepage Distance (mm) | 3 - Insulator Thickness (mm) | 4 - Clearance (mm) |
---|---|---|---|---|---|
PS8101 | 3.75 | 4.2 | 2.5 | 0.2 | 4.2 |
PS9113 | 3.75 | 4.2 | 2.5 | 0.2 | 4.2 |
PS9117A | 3.75 | 4.2 | 2.5 | 0.2 | 4.2 |
PS9121 | 3.75 | 4.2 | 2.5 | 0.2 | 4.2 |
PS9122 | 3.75 | 4.2 | 2.5 | 0.2 | 4.2 |
PS9123 | 3.75 | 4.2 | 2.5 | 0.2 | 4.2 |
PS9124 | 3.75 | 4.2 | 2.5 | 0.2 | 4.2 |
PS9151 | 3.75 | 4.2 | 2.5 | 0.2 | 4.2 |