Skip to main content

Photocouplers / Optocouplers Standard Mass

Typical Dimensions and Standard Mass

Package type 4 pin DIP 8 pin DIP 16 pin DIP 6 pin SDIP 8 pin SDIP 8 pin LSDIP 4 pin SOP 4 pin LSSOP 4 pin LSOP 4 pin SSOP
Width of molded body between pin lines (mm) 6.5 6.5 6.5 6.8 6.8 13.8 4.4 7.5 7.5 4.4
Length (mm) 4.6 9.3 19.8 4.6 5.9 6.7 4.0 2.5 3.8 2.7
Mass (g) 0.26 0.55 1.02 0.35 0.35 0.64 0.08 0.075 0.11 0.05
Package type 5 pin SOP 5 pin LSSO5 8 pin SSOP 12 pin SSOP 16 pin SSOP 16 pin SSOP SO-16 4 pin mini flat-lead
Width of molded body between pin lines (mm) 4.4 7.5 3.95 4.0 4.4 7.49 4.6
Length (mm) 3.4 2.5 5.2 5.6 10.3 10.3 2.5
Mass (g) 0.08 0.075 0.14 0.14 0.2 0.66 0.05