Skip to main content
Order Now

Overview

Description

The BCR5AS-14A 700V, 5A Triac for medium power use offers a 1.5V gate trigger voltage, 30mA gate trigger current, an operating temperature range of -40 °C to 125 °C, and can be used for small motor control, heater control, and other general purpose AC control applications.

Features

  • IT (RMS): 5A
  • VDRM: 700V
  • IFGTI, IRGTI, IRGT III: 30mA
  • Tj: 125 °C
  • Planar passivation type

Comparison

Applications

  • General-purpose AC control
  • Small motor control
  • Heater control

Documentation

Type Title Date
Datasheet PDF 427 KB
Brochure PDF 5.41 MB 日本語
Product Reliability Report PDF 281 KB
Brochure PDF 1.92 MB
4 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models