Skip to main content

Overview

Description

Support is limited to customers who have already adopted these products.

Renesas triacs, which have a guaranteed junction temperature (Tj) of 150℃ and are provided in a variety of packages, are ideal for white goods and home appliances.

Features

  • IT (RMS) : 8 A
  • VDRM : 600 V
  • IFGTI , IRGTI, IRGT III : 50 mA
  • Viso : 2000 V
  • The product guaranteed maximum junction temperature 150°C.
  • Insulated Type
  • Planar Type
  • UL Recognized: Yellow Card No. E223904

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 98 KB
Brochure PDF 5.41 MB 日本語
Brochure PDF 1.92 MB
3 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models