Skip to main content
Renesas Electronics Corporation

Overview

Description

The DA9155M Performance Board is designed to evaluate the DA9155M slave battery charger. The optimized board layout enables testing at full-rated power and measurement of efficiency, current accuracy, transient response, and thermal performance.

The performance board includes an interface connector to the communication board referred as the Digital I/O (DIO) board. This DIO board connects the DA9155M to a computer via USB-to-I2C, for status monitoring and control using the DA9155M Graphical User Interface (GUI).

DA9155M offers a small solution that can be easily added on to existing main charger circuit designs and solves the heat dissipation problem created when the rapid charging feature is adopted in a system. It is compatible to all rapid charging technologies. DA9155M is added in parallel with the main battery charger to solve the thermal issue.

Features

  • Input voltage 4.3 -13.5 V
  • Input voltage monitoring
  • Buck converter with output current regulation
  • Output current 2.5 A
  • < >5% current regulation accuracy
  • Selectable switching frequency
  • Fault detection (VIN and VBAT monitoring)
  • Safety timer
  • Junction temperature monitoring
  • -40 to +85 °C temperature range

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?