Overview

Description

The Intersil ICL7673 is a monolithic CMOS battery backup circuit that offers unique performance advantages over conventional means of switching to a backup supply. The ICL7673 is intended as a low-cost solution for the switching of systems between two power supplies; main and battery backup. The main application is keep-alive-battery power switching for use in volatile CMOS RAM memory systems and real time clocks. In many applications this circuit will represent a low insertion voltage loss between the supplies and load. This circuit features low current consumption, wide operating voltage range, and exceptionally low leakage between inputs. Logic outputs are provided that can be used to indicate which supply is connected and can also be used to increase the power switching capability of the circuit by driving external PNP transistors.

Features

  • Automatically Connects Output to the Greater of Either Input Supply Voltage
  • If Main Power to External Equipment is Lost, Circuit Will Automatically Connect Battery Backup
  • Reconnects Main Power When Restored
  • Logic Indicator Signaling Status of Main Power
  • Low Impedance Connection Switches
  • Low Internal Power Consumption
  • Wide Supply Range: 2.5V to 15V
  • Low Leakage Between Inputs
  • External Transistors May Be Added if Very Large Currents Need to Be Switched
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Comparison

Applications

Applications

  • On Board Battery Backup for Real-Time Clocks, Timers, or Volatile RAMs
  • Over/Under Voltage Detector
  • Peak Voltage Detector
  • Other Uses: Portable Instruments, Portable Telephones, Line Operated Equipment

Documentation

Type Title Date
Datasheet PDF 420 KB
Price Increase Notice PDF 208 KB
Product Change Notice PDF 152 KB
Product Change Notice PDF 86 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
6 items

Design & Development

Models