Skip to main content

Overview

Description

The RTKA788000DE0000BU evaluation board allows for the measurement of power line currents up to 40A.

The board includes two RAA788000 current sensor ICs in an opposite sensor topology and a 1ft section of AWG-8 cable, for easy connection to a high-current source.

The output amplifiers of the two sensors are configured to a single differential amplifier to allow for differential current measurements with minimum noise.

Features

  • Two current sensor ICs
  • Gain setting of 1400V/V
  • Opposite sensor topology
  • Differential current measurement up to 40A
  • Wide 2.7V to 3.6V supply voltage range 

Applications

Documentation

Design & Development

Software & Tools

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?