Skip to main content
Renesas Electronics Corporation

Features

  • Integrated reverse battery protection
  • 10-bit ADC
  • Typ. 14V supply, 30V max
  • Over/under voltage detection
  • Overtemperature protection
  • Integrated gate driver with charge pump
  • LDO and SPI interface to an external controller
  • Integrated gate driver with charge pump
  • TQFP48 package with exposed pad

Description

The CCG9020 is a 5-channel driver for external high-side switches with an integrated charge pump. It is intended for PWM operation controlled by an external uC. The SPI interface provides a variety of configuration options to optimize EMC performance. The built-in 10-bit ADC allows for measurements of channel currents, various interface voltages, and the die temperature. The integrated programmable short-circuit protection, over- and undervoltage detection, and overtemperature shutdown protect the chip and the load. Operation in harsh environments including ground-shift, ground-loss, strong-supply transients, polarity reversal, and a wiring harness with significant inductance is supported. A programmable high-voltage control input and a high-voltage diagnosis output provide a connection to the environment. Low-power sleep mode and different selectable wake-up mechanisms help to reduce the system level power consumption.

Package Options

Pkg. Type
TQFP48

Applications

  • Adaptive glow plug control system for diesel engines
  • PTC heater control

Applied Filters: