Overview
Description
Support is limited to customers who have already adopted these products.
ISL9005 is a high performance Low Dropout linear regulator capable of sourcing 300mA current. It has a low standby current and high-PSRR and is stable with output capacitance of 1µF to 10µF with ESR of up to 200mΩ. The ISL9005 has a high PSRR of 75dB and output noise less than 45µVRMS. When coupled with a no load quiescent current of 50µA (typical), and 0. 1µA shutdown current, the ISL9005 is an ideal choice for portable wireless equipment. Several different fixed voltage outputs are standard. Output voltage options for each LDO range are from 1. 5V to 3. 3V. Other output voltage options may be available upon request.
Features
- 300mA high performance LDO
- Excellent transient response to large current steps
- Excellent load regulation: <0.1% voltage change across full range of load current
- High PSRR: 75dB @ 1kHz
- Wide input voltage capability: 2.3V to 6.5V
- Very low quiescent current: 50µA
- Low dropout voltage: typically 200mV @ 300mA
- Low output noise: typically 45µVRMS @ 100µA (1.5V)
- Stable with 1µF to 10µF ceramic capacitors
- Soft-start to limit input current surge during enable
- Current limit and overheat protection
- ±1.8% accuracy over all operating conditions
- Tiny 2mmx3mm 8 Ld DFN package
- -40°C to +85°C operating temperature range
- Pb-free (RoHS compliant)
Comparison
Applications
- PDAs, cell phones and smart phones
- Portable instruments, MP3 players
- Handheld devices including medical handhelds
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 582 KB | |
End Of Life Notice | PDF 200 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.