Skip to main content
Renesas Electronics Corporation

Features

  • 5.6V to 12.6V input voltage range
  • Output voltage controlled by host PMIC (P9165)
  • Up to 6A peak output current per device/phase
  • 2.0MHz switching frequency, internal PWM generation
  • Support automatic phase-shedding, PFM and LDO modes
  • Simple 2-wire interface for device configuration, control, and status exchange to the host PMIC
  • Automatic detection by host PMIC
  • No analog feedback to PMIC required
  • Digital modulation and ML-based error correction
  • Industrial temperature range of -40 °C to +85 °C
  • 12-lead 3mm x 4mm DFN

Description

Flexible output current capabilities are key to address modern multi-core SoC solutions with a variety of different skews. The P9167 distributed power units (DPU) operate as additional phases to the P9165 PMIC to increase the output current of the solution. The device works as a controlled current source fully controlled by the host PMIC. Multiple P9167 devices may be used in parallel to provide additional current to the load. A high-speed proprietary interface between the P9165 and the P9167 provides control and feedback information. The device seamlessly integrates into the PMIC ecosystem and is flexible and transparent to the user. P9167 has been designed for systems with high voltage supplies, like 12V ATX-based or multi-cell battery stack systems.

Applied Filters: