Skip to main content
Renesas Electronics Corporation

Features

  • Optimized for high-current point-of-load applications
  • Input voltage range: 0.85V ≤ VD1, VD2 ≤ VDD
  • 40mΩ RDSON while supporting 1.0A
  • Output voltage slew-rate control by resistor
  • Over-temperature protection
  • Output discharge circuitry

Description

The SLG59M1446V GreenFET dual N-channel load switch is designed for load switching applications. The part comes with two 40mΩ 1.0A rated MOSFETs, each controlled by an ON control pin. The ramp rate of each MOSFET is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra‑small 1.6mm x 1.0mm package.

Parameters

AttributesValue
FET Pass Device TypeDual N-Channel
VDD min. (V)2.5
VDD max. (V)5.5
VIN Channel 1 min. (V)0.85
VIN Channel 1 max. (V)5.5
Input Quiescent Current Channel 1, typ (µA)35
Input Quiescent Current Channel 1, max (µA)50
Input Quiescent Current when OFF Channel 1, typ (µA)0.1
Input Quiescent Current when OFF Channel 1, max (µA)1
RDSON (Typ) Channel 1 (mΩ)40
IDS Channel 1 (A)1
EnableActive High
Output Voltage Slew Rate set byResistor
Discharge CircuitYes
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)No
Short Circuit ProtectionNo
Over Temperature Protection (OTP)Yes
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN-81.0 x 1.6 mm80.4
STDFN-81.0 x 1.6 mm8—

Applied Filters: