Features
- Optimized for smartphone and notebook/tablet PC applications
- 7.8mΩ RDSON while supporting 5.0A
- Power supply: 2.5V ≤ VDD ≤ 5.5V
- Input voltage range: 1.0V ≤ VD ≤ VDD
- Output voltage slew-rate control by an external capacitor
- Overcurrent and over-temperature protection
- Output discharge circuitry
- Sleep mode current (IDDOFF) in low µA range
Description
The SLG59M1456V is a 7.8mΩ 5A single-channel load switch that can switch 1V to 5.5V power rails. The product is packaged in an ultra-small 1.5mm x 2.0mm package.
Parameters
Attributes | Value |
---|---|
FET Pass Device Type | Single N-Channel |
VDD min. (V) | 2.5 |
VDD max. (V) | 5.5 |
VIN Channel 1 min. (V) | 1 |
VIN Channel 1 max. (V) | 5.5 |
RDSON (Typ) Channel 1 (mΩ) | 7.8 |
IDS Channel 1 (A) | 5 |
Enable | Active High |
Output Voltage Slew Rate set by | Capacitor |
Discharge Circuit | Yes |
Undervoltage Protection | No |
Over Voltage Protection | No |
Power Good (PG), FAULT indicator | No |
Reverse current blocking | No |
Reverse voltage detection | No |
Over Current Protection (OCP) | Internally Fixed |
Over Current Protection Setting Range Channel 1 | 7 - 7 |
Short Circuit Protection | Yes |
Over Temperature Protection (OTP) | Yes |
Current Monitor Output | No |
Internal TVS Surge Protection | No |
Temp. Range (°C) | -20 to +70°C |
Package Options
Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
---|---|---|---|
TDFN-8 | 1.5 x 2.0 mm | 8 | 0.5 |
Applications
- Notebook Power Rail Switching
- Tablet Power Rail Switching
- Smartphone Power Rail Switching
Applied Filters:
Loading