Skip to main content
Renesas Electronics Corporation

Features

  • 30mΩ RDSON while supporting 2.0A
  • Power supply: 2.5V ≤ VDD ≤ 5.25V
  • Input voltage range: 0.85V ≤ VD ≤ VDD – 1.5V
  • Fast turn-on: <40μs
  • Sleep mode current (IDDOFF) in low µA range
  • Output voltage discharge circuitry

Description

The SLG59M1460V is a 30mΩ 2.0A single-channel load switch that can switch 0.85V to 3.3V power rails. The product is packaged in an ultra‑small 1.0mm x 1.6mm package.

Parameters

AttributesValue
FET Pass Device TypeSingle N-Channel
VDD min. (V)2.5
VDD max. (V)5.25
VIN Channel 1 min. (V)0.85
VIN Channel 1 max. (V)3.75
Input Quiescent Current Channel 1, typ (µA)0.15
Input Quiescent Current Channel 1, max (µA)0.3
Input Quiescent Current when OFF Channel 1, typ (µA)0.03
Input Quiescent Current when OFF Channel 1, max (µA)0.1
RDSON (Typ) Channel 1 (mΩ)30
IDS Channel 1 (A)2
EnableActive High
Output Voltage Slew Rate set byNo
Discharge CircuitYes
Undervoltage ProtectionNo
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingNo
Reverse voltage detectionNo
Over Current Protection (OCP)No
Short Circuit ProtectionNo
Over Temperature Protection (OTP)No
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-20 to +70°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN-81.0 x 1.6 mm80.4
STDFN-81.0 x 1.6 mm8—

Applications

  • Watch Power Rail Switching
  • Tablet Power Rail Switching
  • Smartphone Power Rail Switching

Applied Filters: