Features
- Power supply: 2.5V ≤ VDD ≤ 5.5V
- Input voltage range: 0.85V ≤ VD ≤ VDD
- 7.8mΩ RDSON while supporting 9A
- Output voltage slew-rate control by an external capacitor
- Over-temperature protection
- Output discharge circuitry
Description
The SLG59M1600V single N-channel reverse blocking load switch is designed for power switching applications. The part comes with one 9A-rated MOSFET switched on by an ON control pin. The MOSFET turn-on time is adjusted by an external capacitor.
Parameters
| Attributes | Value |
|---|---|
| FET Pass Device Type | Single N-Channel |
| VDD min. (V) | 2.5 |
| VDD max. (V) | 5.5 |
| VIN Channel 1 min. (V) | 0.85 |
| VIN Channel 1 max. (V) | 5.5 |
| RDSON (Typ) Channel 1 (mΩ) | 7.8 |
| IDS Channel 1 (A) | 9 |
| Enable | Active High |
| Output Voltage Slew Rate set by | Capacitor |
| Discharge Circuit | Yes |
| Undervoltage Protection | No |
| Over Voltage Protection | No |
| Power Good (PG), FAULT indicator | No |
| Reverse current blocking | Yes |
| Reverse voltage detection | No |
| Over Current Protection (OCP) | No |
| Short Circuit Protection | No |
| Over Temperature Protection (OTP) | Yes |
| Current Monitor Output | No |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| STDFN-14 | 1.0 x 3.0 mm | 14 |
Applied Filters: