Skip to main content

Overview

Description

Operating from a 0.8 V to 2.0 V power supply, the SLG59M1693C is a self‑powered, high‑performance 17.4 mΩ, 1.0 A single‑channel pFET load switch. The SLG59M1693C’s low supply current makes it an ideal pFET integrated power switch in small form‑factor personal health monitor and watch applications. Using a proprietary MOSFET design, the SLG59M1693C achieves a low RDSON across the entire input voltage range. Through the application of Renesas' proprietary CuFET technology, the SLG59M1693C can be used in applications up to 1 A with a very‑small 0.56 mm² WLCSP form factor.

Features

  • High- performance pFET:
    • 17.4 mΩ at VIN = 2.0 V
    • 40 mΩ at VIN = 0.8 V
  • Maximum Continuous Current: 1 A
  • Input Range: 0.8 V ≤ VIN ≤  2.0 V
  • Low Typical No-load Supply Current
    • When On: 5.5 nA
    • When OFF: 0.83 µA
  • Typical Turn-on Time: 0.44 ms
  • Fast VOUT Discharge
  • Operating Temperature range: -40 °C to 85 °C
  • Other Features Available via Metal Mask:
    • VOUT Discharge Disabled

Comparison

Applications

Documentation

Type Title Date
Guide PDF 2.76 MB
Brochure PDF 5.06 MB
2 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Videos & Training