Features
- Low RDSON: 36mΩ
- Continuous IDS: Up to 2.2A
- Wide Input Voltage Range: 1.6V ≤ VIN ≤ 5.0V
- Low Reverse-voltage Detection Threshold: 35mV
- Reverse-current Blocking
- Bulk Switch to VIN if VIN > VOUT; else to VOUT
- Operating Temperature Range: -40 °C to 85 °C
- Pb-free/RoHS-compliant 4L WLCSP
- 0.8mm x 0.8mm x 0.5mm, 0.4mm pitch
- Other Options Available via Metal Revision
- Integrated VOUT Discharge Resistor Enabled
Description
Operating from a 1.6V to 5V power supply, the SLG59M1748C is a self‑powered, high‑performance, 36mΩ pFET load switch designed for high‑side power‑rail applications up to 2.2A. When ON, internal reverse‑current protection will quickly open the switch in the event of a reverse‑voltage condition is detected (a VOUT > VIN + 32mV condition opens the switch). When OFF, the pFET’s internal body diode is connected to the higher voltage of VIN/VOUT to prevent reverse‑path leakage current. The SLG59M1748C is an ideal pFET load switch in any application where two power sources are likely to be multiplexed to one output.
Parameters
| Attributes | Value |
|---|---|
| FET Pass Device Type | Single P-Channel |
| VIN Channel 1 min. (V) | 1.6 |
| VIN Channel 1 max. (V) | 5 |
| RDSON (Typ) Channel 1 (mΩ) | 36 |
| IDS Channel 1 (A) | 2.2 |
| Enable | Active High |
| Output Voltage Slew Rate set by | Internally Fixed |
| Discharge Circuit | No |
| Undervoltage Protection | No |
| Over Voltage Protection | No |
| Power Good (PG), FAULT indicator | No |
| Reverse current blocking | Yes |
| Reverse voltage detection | Yes |
| Over Current Protection (OCP) | No |
| Short Circuit Protection | No |
| Over Temperature Protection (OTP) | No |
| Current Monitor Output | No |
| Internal TVS Surge Protection | No |
| Temp. Range (°C) | -40 to +85°C |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| WLCSP-4 | 0.8 x 0.8 mm | 4 | 0.4 |
Applications
- Smartphones
- Fitness Bands
- Notebook/Tablet PCs
Applied Filters:
Loading