SLG59M309V Evaluation Board
The SLG59M309V-EVB board evaluates the SLG59M309V GreenFET, Single N-Channel, Load Switch.
The SLG59M309V is a 7.8mΩ 4A single-channel load switch that can switch 1V to 5.5V power rails. The product is packaged in an ultra-small 1.5mm x 2.0mm package.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 189 KB | |
Guide | PDF 2.76 MB | |
Brochure | PDF 5.06 MB | |
Other | PDF 227 KB | |
4 items
|
The SLG59M309V-EVB board evaluates the SLG59M309V GreenFET, Single N-Channel, Load Switch.
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.
Pkg. Type |
Carrier Type |
Moisture Sensitivity Level (MSL) |
Price (USD) | 1ku |
Buy / Sample |
|
---|---|---|---|---|---|
Part Number | |||||
SLG59M309V circleActive
shopping_cart
Buy Now
|
TDFN-8 | Tape & Reel | 1 | ||
TDFN-8 |