Renesas' dimmable AC mains LED driver with power factor correction (PFC) and primary side regulation provides all of the features required for high-performance dimmable LED ballast designs and supports AC or DC input, isolated or non-isolated flyback and boost topologies.
Renesas offers a broad range of LED drivers for lighting applications. Renesas general lighting LED drivers are dimmable with triac and electronic dimmers. High power factor with a single-stage topology provides for a low BOM count.