Processing table
PLP |
Input Voltage (Min) (V) |
Input Voltage (Max) (V) |
Output Voltage (Min) (V) |
Output Voltage (Max) (V) |
IOUT (Max) (mA) |
IS (Typical) |
IS (mA) |
Switching Frequency Range (Typical) (kHz) |
Qualification Level |
Lead Count (#) |
Pkg. Type |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||||
High Current, Inductor-less Power Converter with Power Efficiency Above 98% | N/A | 5 | 10.5 | 0 | 5.5 | 10000 | 500 | Standard | 43 | 43-WLCSP | |||
CMOS Voltage Converters | 2033 Dec | 1.5 | 10 | -1.5 | -10 | 20 | 170 µA | 0.5 | 10 | Standard | 8 | PDIP, SOICN | 0.85 |
CMOS Voltage Converters | 2033 Dec | 1.5 | 12 | 1.5 | 22.8 | 45 | 80 µA | 0.165 | 10 | Standard | 8 | PDIP, SOICN | 0.9959 |
Super Voltage Converter | 2033 Dec | 1.5 | 12 | 1.5 | 22.8 | 45 | 80 µA | 0.18 | 10 - 35 | Standard | 8 | PDIP, SOICN | 0.9959 |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product