Skip to main content

Features

  • Optimized to drive E-mode GaN FET
  • Wide input voltage range: 4.5V to 80V
  • Wide output voltage range: 5V to 80V
  • Gate drive voltage: 5.3V
  • Four FET drivers
  • Constant output voltage and output current feedback loop control
  • Light-load efficiency enhancement
    • Low ripple diode emulation and burst mode operation
  • Programmable soft-start
  • Supports startup into pre-biased rails
  • Programmable frequency: 100kHz to 2MHz
  • Support current sharing with cascade phase interleaving
  • External clock sync
  • Clock out with accurate phase angle controlled by PLL or frequency dithering
  • PGOOD indicator
  • Input current monitor
  • Selectable mode between PWM/DE/Burst
  • Accurate EN/UVLO threshold: ±2%
  • Low shutdown current: 5μA
  • Complete protection: OCP (pulse by pulse and optional hiccup or constant current mode), OVP, OTP, and UVP

Description

The ISL81807 is a dual synchronous boost controller that generates two independent outputs or one output with two interleaved phases for a wide variety of applications in industrial and general-purpose segments. With a wide input and output voltage ranges, the controller is suitable for telecommunication, data center, and computing applications.

The ISL81807 provides a gate driver voltage of 5.3V. With its small dead time setting, it is a perfect controller for the E-mode GaN FET devices.

The ISL81807 uses peak current mode control with phase interleaving for the two outputs. Each output has a voltage regulator, current monitor, and average current regulator to provide independent average voltage and current control. The internal Phase-Locked Loop (PLL) oscillator assures an accurate frequency setting from 100kHz to 2MHz, and the oscillator can be synchronized to an external clock signal for frequency synchronization and phase interleave paralleling applications. This PLL circuit can output a phase-shift-programmable clock signal that is used for multi-phase cascade synchronization with required interleaving phase shift.

The ISL81807 features programmable soft-start and accurate threshold enable functions along with a power-good indicator to simplify power supply rail sequencing. It also provides full protection features such as OVP, UVP, OTP, and average and peak current limit on both outputs to ensure high reliability.

The device is packaged in a space conscious 32 Ld 5 × 5 mm TQFN.

Parameters

Attributes Value
Outputs (Max) (#) 2
Phases (Max) 8
Output Voltage (Min) (V) 5
Output Voltage (Max) (V) 300
Bias Voltage Range (V) -
Integrated MOSFET Driver (s) Yes
Input Voltage (Min) (V) 4.5
Input Voltage (Max) (V) 80
Qualification Level Standard
Simulation Model Available iSim

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
TQFN 5.0 x 5.0 x 0.75 32 0.5

Applications

  • Telecommunications
  • Servers and data centers
  • Automotive electronics
  • Industrial equipment
  • Power systems
     

Applied Filters:

An overview of the industry’s first high-performance 80V dual-phase buck and boost controllers optimized to drive GaN FETs. With high efficiency, tight load regulation and current sharing, these devices deliver ideal power solutions for industrial automation, telecommunications, medical and automotive applications.