Overview
Description
The ISL9440BEVAL1Z evaluation board is used to evaluate the performance of the ISL9440B quad-output synchronous buck controller.
The ISL9440B is a quad-output controller that integrates three PWM synchronous buck controllers and one low-dropout linear regulator controller. The ISL9440B offers programmable soft-start, independent enable functions and integrate OV/OC/OT protections. The device also offers current mode control architecture and an internal compensation network, keeping peripheral component count minimal.
Features
- DC/DC, step-down with LDO
- Current - output: 6A, 6A, 4A, 800mA
- Switching frequency: 300kHz
- Soft-start timing: Programmable
- Voltage - input: 6V to 16V
Applications
Applications
- Satellite and cable set-top boxes
- Cable modems
- VoX gateway devices
- NAS/SAN devices
- ATX power supply
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.23 MB | |
Datasheet | PDF 2.17 MB | |
2 items
|