Processing table
0-5V Analog/PWM Input |
0-10V Analog Input |
0-10V PWM Input |
RSET |
Max Voltage - 100% Duty Cycle |
Min Duty Cycle |
Turn-off Function |
PWM Output Frequency Range (kHz) |
Pkg. Type |
Pkg. Dimensions (mm) |
Price (USD) | 1ku |
|
---|---|---|---|---|---|---|---|---|---|---|---|
Part Number | |||||||||||
3-in-1 LED Driver Secondary-Side Signal Interface Controller with 0-5V and 0-10V Dimmer Support | Yes | Yes | Yes | Yes | 5V/10V | 0 | Yes | .1 - 5 | SOIC-8 | ||
3-in-1 Secondary-Side Signal Interface Controller | No | Yes | Yes | Yes | 8.5V | Selectable | Yes | .1 - 50 | SOIC-8 | ||
LED Driver Secondary-Side PWM Signal Generator | No | Yes | No | No | 0.6V | 0 | No | .1 - 50 | SOIC-8 | ||
3-in-1 Secondary-Side Signal Interface Controller with Optimized Output Drive | No | Yes | Yes | Yes | 9V | 0 | No | .1 - 50 | SOIC-8 | 0.3612 | |
Highly Programmable 3-in-1 Secondary-Side Signal Interface Controller with Optimized Output Drive | No | Yes | Yes | Yes | Selectable (8.5V -10V) | Selectable (0%-10%) | Yes | .1 - 5 | SOIC-8 | ||
LED Lighting Power Controller | SOP | 0.867 | |||||||||
LED Lighting Power Controller | SOP |
Tips for Using This Parametric Table:
- Hide Filters button in header: Collapse or expands filters
- Column sort buttons in header: Sort Column alphabetically / numerically descending or ascending
- Reset button in header: Reset all filters to the page default
- Full Screen button in header: Expand the table to full screen view (user must close out of full screen before they can interact with rest of page)
- Export button in header: Export the filtered results of the table to an Excel document
- Filter parts search bar in header: Type to filter table results by part number
- Hide column button in column headers: Select to hide columns in table
- AND / OR toggle switches in header: Toggles the logic of this particular filter to be “AND” or “OR” logic for filtering results
- Multiselect checkboxes at beginning of each row in table: Select these checkboxes to compare products against each other
- Document icon next to product name in row: View the featured document for this product
- Chip icon next to the right of the document icon in row: View the block diagram for this product
- Cart icon to the right of the chip icon: Indicates that samples are available for this product