Skip to main content
Renesas Electronics Corporation

ForgeFPGA Low-density FPGAs

The ForgeFPGA™ Family offers solutions that can be quickly and efficiently designed into cost-sensitive applications with relatively low programmable logic needs. ForgeFPGA devices provide dramatic cost savings over alternatives, including non-FPGA designs. Our FPGAs (field-programmable gate arrays) use the same business model and infrastructure as the popular GreenPAK™ line—free, easy-to-use software with no license fees and worldwide application support.

Lowest Power Consumption

Lowest Power Consumption

Unique power gating structure allows for the lowest per-density sleep current available. Our sleep current of 14µA is the lowest on the market, allowing users to take full control of their power budget. Low power consumption allows use in a wide range of applications previously unavailable to FPGAs.

Competitive Price Point

Competitive Price Point

Cost benefits from FPGAs include lower-cost devices, reduced system price with greater integration, expanded FPGA use in targeted applications previously gated by cost, and increased FPGA adoption in high-volume consumer applications previously inaccessible due to cost.

Support

Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.