Skip to main content
Renesas Electronics Corporation

Overview

The HVPAK™ SLG47105 demo board has been developed for testing designs based on the SLG47105 HVPAK programmable mixed-signal matrix with built-in DC motor, stepper motor, and LEDs. This board allows the users to become acquainted with SLG47105's functionality, especially the H-Bridge and Half-Bridge functions, and demonstrates the power part of the chip.

The board visually shows the SLG47105's capability to handle both DC and stepper motors, as well as LEDs. The chip on the board is already programmed with a versatile project, allowing users to control different loads and switch between modes.

Features

  • Controls DC motor, stepper motor, and LEDs (selectable by switch)
  • Powered by USB, with adjustable high voltage (3.3V – 12V)
  • Start/Stop, Mode, and Direction buttons for load control
  • LED indicators show mode, load, power, and connection status
  • PWM control for stable motor speed and LED brightness
  • Overcurrent protection and push-to-start/stop for motors
  • Compact, low power, and supports battery-powered applications

Products in the Design

Getting Started

Test this Board Remotely with Lab on the Cloud

Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(1) Labs Available for SLG47105V-DMO

Sample & Buy

SLG47105V-DMO Demonstration Board

SLG47105V-DMO

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $70.00Budgetary Price

Videos & Training

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?