Skip to main content

Overview

Description

The F2950 is a reflective 50Ω single-pole double-throw (SP2T) RF switch optimized for Wi-Fi applications. This device covers a 100MHz to 8GHz frequency range to support WLAN 802.11 applications.

Features

  • Low insertion loss: 0.58dB at 2.5GHz
  • High isolation: 44dB at 2.5GHz
  • Excellent linearity:
    •   IIP3 +69dBm at 2.4GHz and 5.9GHz
    •   IIP2 +115dBm at 2.4GHz
    •   IIP2 +117dBm at 5.9GHz
  • Second harmonic: -93dBc at 5.9GHz
  • Third harmonic: -85dBc at 5.9GHz
  • Typical switching speed: 170ns
  • Supply voltage: +2.7V to +5.5V
  • 1.8V and 3.3V compatible control logic
  • -40 °C to +105 °C operating temperature range
  • 1.5mm x 1.5mm, 6-DFN package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 5.74 MB
Product Change Notice PDF 6.03 MB
2 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - S-parameter ZIP 446 KB
1 item

Product Options

Applied Filters:

Videos & Training