Skip to main content
Renesas Electronics Corporation

Overview

The SSC Flat Cable is included in the Mass Calibration Systems for select sensor signal conditioner (SSC) ICs (DUTs). It provides parts for assembling cables of custom lengths for connecting the user's DUT modules or Mass Calibration Reference Boards to the Mass Calibration Board DUT connectors. Up to 100 customized cables can be created with the parts included. It can also be ordered separately.

Features

  • 30m of 10-wire flat AWG28-10-G cable
  • 100 flat-cable 10-pin connectors
  • 100 cable clamps

Sample & Buy

SSC-FLAT-CABLE

SSCFLATCABLE

Active

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

SSC Mass Calibration Board

SSC-MCB Active
Support simultaneous configuration and calibration of multiple sensor signal conditioners. Designed to scale evaluation workflows for production‑oriented testing.

ZSC31010 Mass Calibration System

ZSC31010-MCS Active
Enable high‑throughput calibration and evaluation of multiple ZSC31010 sensor signal conditioners. Designed to support scalable production workflows.

Mass Calibration System for ZSC31014

ZSC31014-MCS Active
Facilitate simultaneous calibration and evaluation of multiple ZSC31014 devices. Scalable system design supports efficient production validation.

ZSC31015 Mass Calibration System

ZSC31015-MCS Active
Support parallel calibration and evaluation of multiple ZSC31015 sensor signal conditioners. Designed for efficient scaling of validation workflows.

ZSC31050 Mass Calibration System

ZSC31050-MCS Active
Enable large‑scale calibration and evaluation of ZSC31050 sensor signal conditioners. Designed to support production‑level testing efficiency.

ZSC31150 Mass Calibration System

ZSC31150-MCS Active
Facilitate simultaneous calibration and evaluation of multiple ZSC31150 devices. Scalable architecture supports production environments.

ZSSC3123 Mass Calibration System

ZSSC3123-MCS Active
Support high‑throughput calibration of capacitive sensor signal conditioners. Designed to scale efficiently for production workflows.

Mass Calibration System for ZSSC313x

ZSSC313X-MCS Not Recommended for New Designs

The ZSSC313x Mass Calibration System provides the hardware needed for simultaneous configuration, calibration and evaluation of multiple ZSSC313x Sensor Signal Conditioner (SSC) ICs, including the ZSSC3131, ZSSC3135, ZSSC3136 and ZSSC3138. The user's PC can communicate via the SSC Communication... Read More

ZSSC3154 Mass Calibration System

ZSSC3154-MCS Active
Enable parallel calibration and evaluation of multiple ZSSC3154 devices. Designed to support efficient scaling of validation processes.