Skip to main content

Features

  • MOSFET Input Stage Provides:
  • Very High ZI = 1.5 TΩ (1.5 x 1012Ω) (Typ)
  • Very Low II 5pA (Typ) at 15V Operation = 2pA (Typ) at 5V Operation
  • Ideal for Single-Supply Applications
  • Common-Mode Input-Voltage Range Includes Negative Supply Rail; Input Terminals can be Swung 0.5V Below Negative Supply Rail
  • CMOS Output Stage Permits Signal Swing to Either (or both) Supply Rails
  • Pb-Free Plus Anneal Available (RoHS Compliant)

Description

CA3130A and CA3130 are op amps that combine the advantage of both CMOS and bipolar transistors. Gate-protected P-Channel MOSFET (PMOS) transistors are used in the input circuit to provide very-high-input impedance, very-low-input current, and exceptional speed performance. The use of PMOS transistors in the input stage results in common-mode input-voltage capability down to 0. 5V below the negative-supply terminal, an important attribute in single-supply applications. A CMOS transistor-pair, capable of swinging the output voltage to within 10mV of either supply-voltage terminal (at very high values of load impedance), is employed as the output circuit. The CA3130 Series circuits operate at supply voltages ranging from 5V to 16V, (±2. 5V to &#plusmn8V). They can be phase compensated with a single external capacitor, and have terminals for adjustment of offset voltage for applications requiring offset-null capability. Terminal provisions are also made to permit strobing of the output stage. The CA3130A offers superior input characteristics over those of the CA3130.

Parameters

AttributesValue
Channels (#)1
Temp. Range (°C)-55 to +125°C
Bandwidth (MHz)15
Gain Min1
Offset Voltage (Max) (mV)8
IBIAS (nA)0.005
CMRR (dB)90
PSRR (db)90
Rail-to-Rail Input-Vs
Rail-to-Rail OutputNo
IS per Amp (mA)2
Noise VN (nV/√Hz)23000
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)30
VOUT (V)13.3
VS (Min) (V)5
VS (Max) (V)16
AVOL (dB)110
Topology [Rail 1]VFA
EnableStrobe
Output Headroom (V)1.7
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PDIP9.7 x 6.6 x 3.9482.5
SOICN4.9 x 3.9 x 0.0081.3

Applications

  • Ground-Referenced Single Supply Amplifiers
  • Fast Sample-Hold Amplifiers
  • Long-Duration Timers/Monostables
  • High-Input-Impedance Comparators (Ideal Interface with Digital CMOS)
  • High-Input-Impedance Wideband Amplifiers
  • Voltage Followers (eg Follower for Single-Supply D/A Converter)
  • Voltage Regulators (Permits Control of Output Voltage Down to 0V)
  • Peak Detectors
  • Single-Supply Full-Wave Precision Rectifiers
  • Photo-Diode Sensor Amplifiers

Applied Filters: