Skip to main content

Hi-Rel Analog Switches

Our family of radiation hardened (rad hard) CMOS analog switches is designed for high-speed, reliable performance in demanding space environments. These switches, offered in both dual and quad configurations, are built using the advanced Renesas dielectrically isolated Radiation Hardened Silicon Gate (RSG) process to ensure latch-up free operation and exceptional radiation tolerance. With flight heritage and space readiness, these devices are ideal for a wide range of space applications, offering consistent ON-resistance performance even under radiation exposure and ensuring reliability in critical space missions.

Renesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.

Fast Switching Performance

With rapid switching capabilities, these devices enable efficient signal routing, enhancing the responsiveness and performance of complex electronic systems.

Low On-Resistance

Featuring low on-resistance characteristics, these switches minimize signal loss and distortion, preserving signal integrity across various applications.

Designed for Space

Engineered from the ground up for space applications, these Comparators mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.

Product Selector: Hi-Rel Analog Switches

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 5.02 MB
Brochure PDF 467 KB
Technical Brief PDF 115 KB
3 items

Tools & Resources