Renesas' radiation hardened (rad hard) high-speed closed-loop buffers are QML approved and processed in full compliance with MIL-PRF-38535. Our buffer products feature both user-programmable gain and output limiting. The Hi-Rel buffer products are an ideal choice for high-frequency applications requiring output limiting, especially those needing ultra-fast overload recovery times.
Renesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.
Low Propagation Delay
Featuring minimal propagation delays, these buffers facilitate rapid signal transmission, enhancing the speed and efficiency of complex electronic systems.
High Drive Capability
With robust output drive characteristics, these buffers can effectively drive capacitive loads and long transmission lines, maintaining signal integrity across various applications.
High-Reliability Design
Manufactured to meet stringent high-reliability standards, these buffers ensure consistent performance and long-term operational stability in extreme environments.