Renesas' family of radiation hardened voltage comparators is specifically engineered for high-reliability applications, providing exceptional performance in radiation environments and ensuring long-term durability and performance in space missions. These products offer precise, stable comparisons even under extreme conditions, ensuring reliable operation in critical systems. These voltage comparators deliver low offset voltage and high-speed operation, making them ideal for use in applications where precision and dependability are paramount.
Renesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.
High-Speed Performance
With response times as low as 160ns, these comparators facilitate rapid voltage comparison, essential for high-frequency and time-critical applications.
Precision Voltage Detection
Featuring low input offset voltages and bias currents, they ensure accurate voltage level detection, enhancing the reliability of signal processing systems.
Designed for Space
Engineered from the ground up for space applications, these Comparators mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.