Hi-Rel multiplexers provide reliable and precise signal routing for mission-critical space and high-reliability applications. Designed for low-leakage and low ON-resistance analog switching, these multiplexers ensure high signal integrity across a wide range of operating conditions. Built to withstand radiation-heavy environments, they offer robust performance with minimal crosstalk, making them ideal for sensor signal selection, telemetry, and other precision analog applications in space systems.
Renesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.
Cold-Sparing Capability
To meet a diverse range of application needs, we have a large family of operational amplifier offerings that provide optimizations for each key parameter.
Superior Stability
Key performance including low offset voltages and low supply currents are maintained in a radiation environment.
Designed for Space
Engineered from the ground up for space applications, these Operational Amplifiers mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.