Skip to main content
Renesas Electronics Corporation

Hi-Rel Voltage References

Renesas Hi-Rel voltage references provide precision, stability, and radiation tolerance for space and high-reliability applications. Built on our proprietary PR40 silicon-on-insulator (SOI) process, these references deliver exceptional total ionizing dose (TID) performance with low drift and high accuracy across temperature and radiation exposure. Ideal for biasing, ADC/DAC conversion, and precision analog circuits, they ensure consistent and reliable operation in mission-critical systems.

Renesas offers products across many screening flows: QML-V, QML-V-equivalent, QML-P, QML-P-equivalent, and RT Plastic. Refer to product datasheets to determine which flows are applicable.

High-Voltage Accuracy

High-Voltage Accuracy

Exceptional high-voltage accuracy ensures precise and reliable performance for demanding applications that require exact voltage regulation.

Ultra-Low Noise

Ultra-Low Noise

With ultra-low noise levels enhance system accuracy by minimizing interference and delivering stable, precise voltage for optimal performance.

Designed for Space

Designed for Space

Engineered for space applications, these voltage references mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.