Hi-Rel data communication ICs provide robust and radiation tolerant solutions for mission-critical aerospace and space applications. This portfolio includes Manchester encoder-decoders, ARINC 429 bus interface line drivers, and CMOS ARINC bus interface circuits, ensuring reliable data transmission in harsh environments. Designed to meet stringent high-reliability standards, these ICs enable seamless communication across avionics, spacecraft, and other critical systems, where signal integrity and fault tolerance are essential.
Renesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.
Comprehensive Interface Solutions
A diverse portfolio including Manchester encoder-decoders, ARINC 429 bus interface circuits, and line drivers, enabling seamless integration into avionics and spaceborne systems.
Proven Performance & Signal Integrity
Designed for reliable, noise-resistant communication, these devices ensure accurate data transmission and system stability in mission-critical applications.
High-Reliability Design
Developed to meet the rigorous demands of high-reliability applications, these communication ICs ensure consistent and robust data transmission in extreme environments.