Hi-Rel source drivers provide precise and reliable load control for space and high-reliability applications. These drivers efficiently source current to a variety of loads, including relays, LEDs, and other power management components, enabling seamless system integration. Designed for radiation tolerance and robust performance, they ensure consistent operation in harsh environments, making them ideal for mission-critical power and signal control applications.
Renesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.
Reliable Load Control
Efficiently source current to relays, LEDs, and other system loads, providing precise and dependable operation in mission-critical applications.
Advanced Drive Capability
Supports high-speed switching and configurable drive strength, enabling optimized performance and integration into complex space systems.
Designed for Space
Engineered from the ground up for space applications, these source drivers mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.