Skip to main content

Hi-Rel RF Switches

Renesas' high-reliability RF switches are designed for mission-critical applications that demand exceptional performance and durability. These switches offer wideband performance across a broad frequency range, ensuring optimal signal integrity and versatility in various communication systems. With positive, single-supply operation and a compact form factor, they are ideal for space, aerospace, and defense applications where space and power efficiency are paramount. These devices maintain excellent isolation with low insertion loss over radiation, ensuring minimal signal degradation and reliable operation.

Renesas offers products across many screening flows: QML-V, QML-V Equivalent, QML-P, QML-P Equivalent, and RT Plastic. Refer to the product datasheet to determine which flows are applicable.

Wideband Operation

RF performance is optimized across an incredibly wide bandwidth, enabling coverage for L, S, C, and X band applications.

Industry Leading Performance

With insertion loss as low as 0.6dB and IIP3 as high as +64dBm, these RF switches maintain incredible RF performance in mission-critical applications.

Designed for Space

Engineered from the ground up for space applications, these RF Switches mitigate SEE and TID effects, ensuring mission-critical reliability without additional design overhead.

Product Selector: Hi-Rel RF Switches

Explore our catalog of products through our parametric product selector tool. Compare specifications across various parameters to find the right part for your design.

Product Selector

Documentation

Type Title Date
Brochure PDF 5.02 MB
Brochure PDF 467 KB
2 items

Tools & Resources