Overview
Description
The ISL71090SEH50EV1Z evaluation board is designed to measure the performance of the radiation hardened ultra-low noise, high precision ISL71090SEH50 voltage reference.
The ISL71090SEH50 reference has a wide input voltage range from 7V to 30V and uses advanced bipolar technology to achieve 1.1μVP-P noise at 0.1Hz with an accuracy over-temperature of 0.15%. The ISL71090SEH50 offers a 5.0V output voltage with 10ppm/°C temperature coefficient and also provides excellent line and load regulation. The device is offered in an 8 Ld Flatpack package and is ideal for high-end instrumentation, data acquisition and applications requiring high DC precision where low noise performance is critical.
Features
- Reference output voltage: 5.0V ±0.05%
- Accuracy over temperature: ±0.15%
- Output voltage noise: 1.1μVP-P typical (0.1Hz to 10Hz)
- Supply current: 930μA (typical)
- Tempco (box method): 10ppm/°C maximum
- Output current capability: 20mA
- Line regulation: 8ppm/V
- Load regulation: 10ppm/mA
- Operating temperature range: -55 °C to +125 °C
- Radiation environment
- High dose rate (50-300rad(Si)/s): 100krad(Si)
- Low dose rate (0.01rad(Si)/s): 50krad(Si)*
- SET/SEL/SEB: 86MeV•cm2/mg
- Electrically screened to SMD 5962-13211
Applications
Applications
- RH voltage regulators precision outputs
- Precision voltage sources for data acquisition system for space applications
- Strain and pressure gauge for space applications
Documentation
= Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 285 KB | |
Datasheet | PDF 474 KB | |
2 items
|